Fully modular, XL³ 6300 enclosure can be equipped with DMX³ air circuit breakers up to 6300 A.

 

  

XL³ 6300 ENCLOSURES

 

XL³ 6300 enclosures consist of the
combination of a "roof-base" assembly,
structural uprights, rear and side panels
Can be used for main distribution boards
up to 6300 A.

The range offers an unique height end
width for three different depths:
- external height: 2200 mm
- width: 1425 mm
- depths : 475 mm, 725 mm and 975 mm
- protection index: IP 30

modules with internal cable sleeve

Can be joined together with XL³ 4000
enclosures.

 


Workshop specification

 

 XL³ 160 guide

 XL³ 400 guide

 XL³ 800 guide

 XL³ 4000 guide

 

Distribution cabinets

and enclosures

 

 XL³ 160 guide

 XL³ 400 guide

 XL³ 800 guide

 XL³ 4000 guide

 

 

 

Fully modular, XL³ 6300 enclosure can be equipped with DMX³ air circuit breakers up to 6300 A.

 

  

XL³ 6300 ENCLOSURES

 

XL³ 6300 enclosures consist of the
combination of a "roof-base" assembly,
structural uprights, rear and side panels
Can be used for main distribution boards
up to 6300 A.

The range offers an unique height end
width for three different depths:
- external height: 2200 mm
- width: 1425 mm
- depths : 475 mm, 725 mm and 975 mm
- protection index: IP 30

modules with internal cable sleeve

Can be joined together with XL³ 4000
enclosures.

 


Workshop specification

 

 XL³ 160 guide

 XL³ 400 guide

 XL³ 800 guide

 XL³ 4000 guide

 

Distribution cabinets

and enclosures

 

 XL³ 160 guide

 XL³ 400 guide

 XL³ 800 guide

 XL³ 4000 guide