The different ranges of weatherproof polyester and metal cabinets are the answer to your needs in terms of strength, ease of use, simplicity and adaptability for industrial and commercial applications.

 

 

The different ranges of weatherproof polyester and metal cabinets are the answer to your needs in terms of strength, ease of use, simplicity and adaptability for industrial and commercial applications.

 

 

Atlantic-E Weatherproof Cabinets

Atlantic-E Weatherproof Cabinets

The weatherproof seal (IP 66) and strength (IK10) of Atlantic-E enclosures means that they can be installed on a wide range of sites where there are no excessive corrosion stresses, in both industrial and commercial applications: warehouses, outdoor car parks, campsites, shopping centres, etc.
Learn more
Marina polyester enclosures

Marina polyester enclosures

Designed in fiberglass reinforced polyester, these enclosures are particularly suitable for corrosive environments: petrochemical, food processing industries and  provide excellent UV resistance.
Learn more
Plexo[sup]3[/sup]

Plexo3

IP 65 – IK 09 weatherproof cabinets, for different configurations adapted to your requirements and offering maximum convenience and modularity.  
Learn more