The P17 Tempra Pro range of Industrial sockets incorporates numerous benefits for optimum commissioning of installations and increased user safety.

 

The P17 Tempra Pro range of Industrial sockets incorporates numerous benefits for optimum commissioning of installations and increased user safety.

 

 

 

 P17 brochure

 

 


 

 

More than ever before, the new range is highly recommended for all sites involving specific constraints related to waterproofness, impact resistance or temperature conditions, both indoors and outdoors: shopping centres, hospitals, office buildings, food-processing facilities, industry, transportation, data centres, markets, etc.

 

Straight plugs and Mobile sockets

  

IP 44

 

Sockets for internal and external use,
protected against projections of water
(but not exposed to direct jets)
-From 16 to 32A
-2P+E / 3P+E / 3P+N+E
-From 100 to 500V~
-50/60 Hz -IK 09 – polyamide 6
-conform to IEC 60 309 -1 and 2
-screw connection

  

 


 

 

IP 66/67

 

Weatherproof sockets that can withstand
temporary immersion (unplug in torrential
rain, floods, etc.).
-From 16 to 32A
-2P+E / 3P+E / 3P+N+E
-From 100 to 500V~
-50/60 Hz
-IK 09 – polyamide 6
-conform to IEC 60 309-1 and 2
-screw connection

  

 

Straight plugs and Mobile sockets

  

Panel and surface mounting sockets

  

QUICK OPENING/CLOSING SYSTEM

 

Unlocked by pressing with a screwdriver.
Marking indicates the location for the
locking clip.

  

 

 

 

Opened by turning the 2 parts in opposite
directions.

  

CABLE GRIP

 

Captive cable grip with anti-vibration system
holds the cable in place permanently.

  

IP 66/67

 

Weatherproof sockets that can withstand
temporary immersion (unplug in torrential
rain, floods, etc.).
-From 16 to 32A
-2P+E / 3P+E / 3P+N+E
-From 100 to 500V~
-50/60 Hz
-IK 09 – polyamide 6
-conform to IEC 60 309-1 and 2
-screw connection

  

Straight plugs and Mobile sockets

  

Panel and surface mounting sockets

  

 

 

EASE OF HANDLING

 

Gripping areas on the body of the mobile
products and the cable grip.

  

2 MOUNTING POSITIONS

 

To solve the problem of limited space, the surface mounting sockets offer 2 different
mounting positions (5° or 25°) which allow users to adapt to the space available without
changing the box.

  

 

 

POSITION MARKING

 

Information engraved on the ring cover of
IP66/67 products means the user can check
quickly whether it is in the open or closed
position. marking area on the shutter of the
sockets and on the upper part of the plugs
allows easy identification by the user.

  

  

 


 

 

QUICK OPENING/CLOSING SYSTEM

 

Individual units

Mobile units with integrated handle

  

 

 

Floor cabinets

Fitted with 5, 6 or 7 sockets or in modular
version

  

 

 

Energy distribution units

Fitted with domestic and iec pin configuration
socket from 16 to 63 A