Complete accessibility and ease in coiling

 

Reinforcements facilitating the opening and closing, end stop inclined at 30° for complete accessibility, coiling the fibres ensured by the in-built coiling accessories.

Complete accessibility and ease in coiling

 

Reinforcements facilitating the opening and closing, end stop inclined at 30° for complete accessibility, coiling the fibres ensured by the in-built coiling accessories.

 

 

 

LCS² EQUIPPABLE FIBRE OPTIC
DRAWER

 

The 19" fibre optic drawer receives the
fibre optic blocks directly.
Modular sliding drawer. End-stop with
30° tilt. Maximum capacity: 6 fibre optic
blocks i.e. 48 ST and SC connectors or
36 LC connectors.
Drawer features sliding tray.
1 U, supplied with screws and cabling
accessories.

 

 

LCS² VDI

 


 

 

 

RAPID CRIMPING FIBRE OPTIC CONNECTORS

 

Pre-polished connectors with ceramic ferrules for multi-mode 50/125 µm and 62.5/125
µm optical fibre.
Attenuation < 0.3 dB.
Requires no adhesive, polishing or power source.
Factory-polished ceramic ferrule.
Unlimited storage duration.
Use with toolkit Cat. No. 331 93.

 

Connection takes just 3 minutes with Legrand rapid connectors :
1. Split the fibre
2. Splice the fibre
3. Inspect the fibre
4. Insert the fibre
5. Align the fibre
6. Crimp the fibre

 

 

 

 

 

 

 


 

 

 

FIBRE OPTIC INSTALLATION TOOLKIT

 

Make ST, SC or LC connectors rapidly and simply.
Full toolkit delivered with:
- installation instructions and video
- wire strippers (for fibres and cables)
- cleaving tool
- scissors
- microscope to verify quality of cut
- crimping tool
- accessories (pliers, marker pen, towelettes).

 

 

 

For rapid connector creation

 

 

 

 


 

 

 

MOSAIC DUPLEX FIBRE OPTIC SOCKETS (2 FIBRES)

 

Sockets with duplex ST, SC or LC fibre optic adapter.
Fitted with transparent label holder and supplied with protective caps.
Enable connection of 2 optical fibres fitted with connectors.

 

 

 

Bayonet or push-pull connection

 

 

 

 


 

 

 

FIBRE OPTIC CORDS

 

Fibre optic cords are fitted with 2 ceramic ferrule connectors on each end.
Max. optical loss: 0.3 dB
Typical optical loss: 0.2 dB
In vertical cabling layouts, they enable backbone cabling for all data connections over
90 m.
In horizontal cabling layouts, fibre optic links can connect fibre optic sockets for high-
performance workstations with greater requirements in connection speed and
continuity of service.

 

Single-mode OS 1 fibre optic cords
Connector types: SC/SC, SC/LC and LC/LC.
For single-mode installations, 9/125 μm, type OS 1.

 

Multi-mode OM 3 fibre optic cords
10 Gb.
For multi-mode installations, 50/125 μm, type OM 1.
Connector types: SC/SC, SC/LC and LC/LC.

 

Multi-mode OM 2 fibre optic cords
Connector types: ST/ST, SC/SC, ST/SC, LC/LC and LC/SC.
For multi-mode installations, 50/125 μm, type OM 1.

 

 

 

 

 

 

 


 

 

 

FIBRE OPTIC CABLE

 

Single-mode OS 1 fibre optic cables
For single-mode installations, 9/125 μm, type OS 1. Yellow cable sheaths.

 

Multi-mode OM 3 fibre optic cables
For multi-mode installations, 50/125 μm, type OM 3.
Green cable sheaths.
For use with 10 Gb Ethernet network.

 

Multi-mode OM 2 fibre optic cables
For multi-mode installations, 50/125 μm, type OM 2.
Orange cable sheaths.

 

Pre-connectorized links on request
Legrand can supply pre-connectorized fibre optic cable on request.
Used to build multi-mode fibre links (OM 1, OM 2 and OM 3) and single-mode links (OS
1) at the desired length. Links are delivered ready to install, pre-fitted with connectors.
Guaranteed fast installation and high performance: each link is factory-tested and
supplied with certification of compliance.