A complete system up to 10 Gbits/s

 

The new LCS² systems integrate perfectly in the various other Legrand solutions: DLP trunking system, cabling accessories, cable management, etc

A complete system up to 10 Gbits/s

 

The new LCS² systems integrate perfectly in the various other Legrand solutions: DLP trunking system, cabling accessories, cable management, etc

 

 

 

LCS² CONNECTOR - INSTALLATION
PERFORMANCE

 

1. Insert the cable in the rear opening
Ensure markings are visible as per
EIA/TIA code. Accepts all cables currently
available on the market: U/UTP, F/UTP
and SF/UTP.

2. Separate and insert the strands
They are automatically spread 13 mm, no
need to measure.

3. Attach the upper part of the
connector

The tamperproof insert provides ease of
movement.

 

4. Turn to secure the connection
Turn to flatten the strands simultaneously.
Then cut them and the connector is ready
for use!

 

 

LCS² VDI

 


 

 

 

LCS² PATCH PANELS - HIGH MAINTENANCE AND IMPLEMENTATION
PERFORMANCE

 

The patch panels receive the RJ 45 connectors (automatic earth connection between
RJ 45 connectors and the patch panel). The block assembly system for RJ 45
connectors enables you to associate all different types of cables and functions on the
same panel. It is possible, for example, to mix trays, fibre optic / copper converters, PoE
injectors, RJ 45, telephone blocks, etc. The panels can therefore house copper
structured cabling and fibre optic structured cabling on the same support. Supplied
with captive screws and cage nuts.

 

 

 

The innovative quick-fixing system provides rapid, universal mounting of the patch
panel. This system provides an automatic earth connection for the panel with the LCS²
rack.

 

 

 

Cables held in place with cable guides,
individual unclipping of LCS² connectors from
the front panel.

 

 

 

Panels offer quick-fixing system
Universal mounting in any racks or cabinets.

 

 


 

 

 

LEGRAND PATCH CORDS - CONSISTENCY AND PERFORMANCE

 

Individually tested cords
Legrand patch cords ensure high-quality continuity in a cabling system, as do other
components. Legrand therefore pays the same attention to the quality of its range of RJ
45 patch cords, which are certified by the 3P laboratory as standards-compliant. See
catalogue.

Tests on all parameters
Legrand cords are individually tested, both for continuity and transmission
performance.
All parameters are measured: CR, ACR, NEXT, Return loss, Attenuation, etc. Cords not
meeting the criteria are rejected. These tests guarantee end-to-end transmission
performance for your system with both class D and class E equipment.

Universal cords
Available in Cat. 6A, Cat. 6 and Cat. 5e versions and in three cable types (U/UTP,
F/UTP and SF/UTP). Legrand cords are available in different lengths, thus offering
considerable flexibility of use.

 

 

 

 

Ensure high-quality continuity: perfect plug
connection and transmission
performanceAvailable in several colours.

 

 

 


 

 

 

LEGRAND PATCH CABLES - CONSISTENCY AND PERFORMANCE

 

To ensure total coherence of its LCS² cat. 6A, cat. 6 and cat. 5e systems, Legrand offers
a range of 4 twisted pair cables in the four types: U/UTP, F/UTP, S/FTP, SF/UTP.

 

 

 

 

Legrand cat.6, F/UTP cable