The Hypra range is recommended for harsh environments (dust, water splashes, etc) such as food processing , silos and marine environments.

 

 

Prinsinter panel mounting socket and panel
mounting domestic pin configuration socket

 

Plastic mobile socket and rubber mobile socket

HYPRA SOCKETS

 

2 levels of weatherproofing: IP 44/55 and IP 66/67
IK 09 plastic and rubber, IK 10 metal
3 materials: plastic, metal and rubber
LV and ELV from 16 to 125 A
Polarity: 2P, 2P+E, 3P+E, 3P+N+E
Frequency 50/60 Hz.
IEC pin configuration (standard NFEN 60309-1 and 2, and IEC 60309-1 and 2)
and domestic pin configuration in accordance with standard NFC 61-314.
Hypra sockets are available in the following versions: Prisinter (exclusive to Legrand),
panel mounting sockets, straight or angled plugs, mobile sockets and appliance inlets.

 


 

 

The Hypra range is recommended for harsh environments (dust, water splashes, etc) such as food processing , silos and marine environments.

 

 

Prinsinter panel mounting socket and panel
mounting domestic pin configuration socket

 

Plastic mobile socket and rubber mobile socket

HYPRA SOCKETS

 

2 levels of weatherproofing: IP 44/55 and IP 66/67
IK 09 plastic and rubber, IK 10 metal
3 materials: plastic, metal and rubber
LV and ELV from 16 to 125 A
Polarity: 2P, 2P+E, 3P+E, 3P+N+E
Frequency 50/60 Hz.
IEC pin configuration (standard NFEN 60309-1 and 2, and IEC 60309-1 and 2)
and domestic pin configuration in accordance with standard NFC 61-314.
Hypra sockets are available in the following versions: Prisinter (exclusive to Legrand),
panel mounting sockets, straight or angled plugs, mobile sockets and appliance inlets.

 


 

 

<p><strong>HYPRA SOCKETS</strong></p>