SUSTAINABLE SAVINGS

 

Measurement, diagnostics and monitoring: 3 actions to apply to your energy consumption that will enable you to save from 8 to 12%. Put action plans in place and these performance levels cannot but be optimised.

SUSTAINABLE SAVINGS

 

Measurement, diagnostics and monitoring: 3 actions to apply to your energy consumption that will enable you to save from 8 to 12%. Put action plans in place and these performance levels cannot but be optimised.

Possible display media:
EMDX[sup]3[/sup] Electrical Energy Meters

EMDX3 Electrical Energy Meters

Measurement, metering, and displaying via e-communication to meet the requirements of RT 2012   EMDX3: ELECTRICAL ENERGY METERS ALLOW DISPLAYING OF: - electrical energy consumption (in kWh) - other values such as current, active energy, reactive energy and power (depending on the catalogue number). Conform to standards IEC 62053-21/23, IEC 62053-21/23 and IEC 61010-1 MID compliance ensures accuracy of the metering with a view to recharging for the electricity used
Learn more
EMDX[sup]3[/sup] Multi-function Measuring Units

EMDX3 Multi-function Measuring Units

EMDX3 multi-function measuring units, A range tailored to your measurement, metering and display requirements. High precision devices with complete communication functions
Learn more