The new DX³ add-on modules have a wide range of features to meet the most stringent requirements for the protection of people. like the new DX³ circuit breakers, they offer high performance levels and incorporate innovative solutions for installation and operation.

 

The new DX³ add-on modules have a wide range of features to meet the most stringent requirements for the protection of people. like the new DX³ circuit breakers, they offer high performance levels and incorporate innovative solutions for installation and operation.

 

DX³-ID RCDS FROM 16 TO 100 A

 

2-pole
4-pole
 

 

 

 

AC Type
Detects faults with AC components.
RCDs available in 10, 30, 100, 100
selective, 300, 300 selective and
500 mA,
2 or 4 module versions.

 

Learn more about AC type

 Download
brochure

These enable
direct connection
of downstream
modular devices
via supply
busbars.

 

 

 

A Type
Detects faults with AC and DC
components (specialised circuits: cooker,
hotplate, washing machine, etc.). RCDs
available in 10, 30, 100, 300, 300
selective and 500 mA, 2 or 4 module
versions.

 

Learn more about A type

Available in the following versions:

- AC, A and Hpi types
- 10 mA, 30 mA, 100 mA, 100 mA
selective, 300 mA, 300 mA selective,
500 mA
- 2-pole 230 V~
- 4-pole 400 V~

 

 

 

 

 

 

Hpi type

Detects faults with AC and DC
components (type A) and has reinforced
immunity to false tripping (environments
subject to interference: data circuits,
lightning strikes, etc.). RCDs available in
2 module, 30 mA version from 25 to 63 A.

 

Learn more about Hpi type

 

Residential current protection: reminder of
the standard

 

 


 

 

DX³ ADD-ON MODULES

 

DX³ add-on module - AC type 30 mA
3-pole 40 A

 

FOR DX³ MCBS, 1 MODULE/POLE


Available in the following versions:
- AC, A and Hpi types
- 30 mA, 300 mA, 300 mA selective, 1 A selective
- 40 and 63 A
- 2-pole 230 V~
- 3-pole 400 V~
- 4-pole 400 V~

 

DX³ add-on module - Hpi type adjustable from
300 to 1000 mA, 4-pole 63 A

 

FOR DX³ MCBS, 1.5 MODULE/POLE


Available in the following versions:
- AC and Hpi types
- 30 mA, 300 mA and adjustable from 300 to 1000 mA
- 63 and 125 A
- 2-pole 230 V~
- 3-pole 400 V~
- 4-pole 400 V~