The electrical characteristics of the new DX³ circuit breakers have been designed to meet the needs of all types of installations, from residential buildings to the largest industrial sites, including commercial buildings of all sizes.

 

 

The electrical characteristics of the new DX³ circuit breakers have been designed to meet the needs of all types of installations, from residential buildings to the largest industrial sites, including commercial buildings of all sizes.

 

 

DX³ MCBS

 

DX³ 6000 - 10 kA
from 1 to 63 A

DX³ 6000 single pole 2 A
DX³ 6000 4-pole 16 A
 

Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- connection: screw/screw

 

 

DX³ 10000 - 16 kA
from 1 to 125 A

DX³ 10000 2-pole 32 A
DX³ 10000 3-pole 63 A
 

Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 

 

DX³ 25 kA
from 2 to 125 A

DX³ 25 kA 4-pole 125 A

 Download brochure

 

Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 

DX³ 36 kA
from 10 to 80 A

DX³ 36 kA 2-pole 40 A + 3-pole 63 A
 

Versions available:

- C curve
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 

 

DX³ 50 kA
from 10 to 63 A

DX³ 50 kA - 2-pole 32 A + 4-pole 63 A
 

Versions available:

- C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 


 

 

DX³ RCBOS

 

DX³ 6000 - 10 kA from 10 to 63 A

DX³ 6000 - 2-pole 20 A + 4-pole 63 A

Versions available:

- B and C curves
- Types A, AC and Hpi
- Sensitivity: 10, 30 and 300 mA
- Single pole + neutral 230 V~
- 2-pole 230/400 V~
- 4-pole 400 V~
- screw/screw connection