Designed to work in any type of environment including in extreme temperatures, the DRX range of thermal magnetic circuit breakers has been expanded to meet your essential needs in terms of protecting an electrical installation up to 630 A. For many years, the robust design of the DRX range has made it he ideal choice for efficiency and economy.

 

SIMPLICITY, EFFICIENCY & ACCESSIBILITY

 

 Download the
brochure

 

DPXMCCBs

 

With just 3 circuit breaker sizes, the DRX range has it covered when when it comes to
providing against overloads and short-circuits, for sites up to 630A.

 

 

 

ROBUST DESIGN, RELIABILITY & SAFETY

The DRX range includes numerous accessories which make wiring and installation easier and allow remote tripping, saving time
during installation and enhancing safety.

 

ROBUST DESIGN

The DRX has proven mechanical
endurance up to 25,000 operations

 

 

 

SAFETY

No live parts are accessible once
installed under a faceplate

 

 

 

 

ROTARY HANDLE

The rotary handle, is availble in direct or
external version.

 

 

 

 

EASE INSTALLATION AND WIRING

With the DRX range, you can guarantee long-term protection for your customers' installations. Its rugged construction ensures
continuity of operation even in excessive temperatures.

 

EASE OF INSTALLATION AND FLEXIBILITY

 

MCCB easily positioned and removed
from DIN rail with the adaptor (only on
DRX 125 and 250).

 

 

An exclusive system to change from the
50 mm standard to 45 mm DIN standard.

 

 

 

 

A VARIETY OF WIRING SYSTEM OPTIONS

 

24 mm distance between base and
terminal, for mounting on busbars.

 

 

Cable spreaders , cage terminals, rear terminals, terminal shields, etc; our wiring
accessories cover all your requirements.

 

 

 

 

 

REMOTE TRIPPING FOR SAFETY

 

Both the DRX 125 and 250 have a hinge
so the front can open and close.

 

 

 

 

 

The control and signalling auxiliaries

simply clip on.

 

 

 

 

RISK-FREE INTERVENTION

 

The padlock can be used to lock the
handle in « Open » position during
maintenance operations and thus avoid
any risk of accidents due to mishandling.

 

 

 

Designed to work in any type of environment including in extreme temperatures, the DRX range of thermal magnetic circuit breakers has been expanded to meet your essential needs in terms of protecting an electrical installation up to 630 A. For many years, the robust design of the DRX range has made it he ideal choice for efficiency and economy.

 

SIMPLICITY, EFFICIENCY & ACCESSIBILITY

 

 Download the
brochure

 

DPXMCCBs

 

With just 3 circuit breaker sizes, the DRX range has it covered when when it comes to
providing against overloads and short-circuits, for sites up to 630A.

 

 

 

ROBUST DESIGN, RELIABILITY & SAFETY

The DRX range includes numerous accessories which make wiring and installation easier and allow remote tripping, saving time
during installation and enhancing safety.

 

ROBUST DESIGN

The DRX has proven mechanical
endurance up to 25,000 operations

 

 

 

SAFETY

No live parts are accessible once
installed under a faceplate

 

 

 

 

ROTARY HANDLE

The rotary handle, is availble in direct or
external version.

 

 

 

 

EASE INSTALLATION AND WIRING

With the DRX range, you can guarantee long-term protection for your customers' installations. Its rugged construction ensures
continuity of operation even in excessive temperatures.

 

EASE OF INSTALLATION AND FLEXIBILITY

 

MCCB easily positioned and removed
from DIN rail with the adaptor (only on
DRX 125 and 250).

 

 

An exclusive system to change from the
50 mm standard to 45 mm DIN standard.

 

 

 

 

A VARIETY OF WIRING SYSTEM OPTIONS

 

24 mm distance between base and
terminal, for mounting on busbars.

 

 

Cable spreaders , cage terminals, rear terminals, terminal shields, etc; our wiring
accessories cover all your requirements.

 

 

 

 

 

REMOTE TRIPPING FOR SAFETY

 

Both the DRX 125 and 250 have a hinge
so the front can open and close.

 

 

 

 

 

The control and signalling auxiliaries

simply clip on.

 

 

 

 

RISK-FREE INTERVENTION

 

The padlock can be used to lock the
handle in « Open » position during
maintenance operations and thus avoid
any risk of accidents due to mishandling.