Now the Standard is Connected
Bticino renews the range of Classe 100 indoor units by introducing WiFi connectivity in the standard video door entry system offer. The result is a range of video and audio indoor units with a modern and elegant design, capable of meeting all installation needs.
The High Performance System Offer
D45 System Bticino simplifies installation in residential complexes with large numbers of apartments. The use of UTP cables and RJ45 connections for all the devices provides quick, easy installation for both backbone and riser devices. The system is suitable for the varied requirements of systems of different sizes on risers or TCP/ IP networks, ensuring maximum cost saving.
Full IP Solutions for Residential Complexes
Full IP System Bticino is the ideal solution for large residential complexes with numerous apartments.