Three PVC wall trunking ranges that can be installed quickly and easily to supply workstations and that adjust easily to different room configurations. Aluminum DLP wall trunking : modern material and neat and attractive finish for a top-quality range.

 

 

 

Three PVC wall trunking ranges that can be installed quickly and easily to supply workstations and that adjust easily to different room configurations. Aluminum DLP wall trunking : modern material and neat and attractive finish for a top-quality range.

 

 

PVC TRUNKING

SNAP-ON VERSION (45 MM COVER)

- Quick and easy installation thanks to the flexible cover and finishing accessories.
- Can be equipped with Mosaic power and data sockets by simply clipping the mechanisms on the trunking, with no additional support
- Available in three colours for a perfect integration in any environment :
-White: 50 x 80, 50 x 105, 50 x 130,50 x 145 and 50 x 180 mm
-Grey: 50 x 80, , 50 x 130 and 50 x 180 mm
-Black: 50 x 80 and 50 x 130 mm
- Indoor/outdoor use (LEDs)


 Discover the range
 



cctv4-1.jpg

                                                                            

 

 

cctv4-1.jpg

 

 

 

 

 

 

SNAP-ON VERSION (45 MM COVER)

-Allow integration of many different ranges of wiring devices form Mosaic and Arteor to Niloé and Kaptika or Synergy and Mallia
- Perfect finish thanks to the flexible cover and finishing accessories
-Supplied complete with body, covers and partition (for 2 and 3 compartments trunking)
-Available in white color for: 50 x 80, 50 x 105,

50 x 150, 50 x 170 – 65 mm cover and 35 x 105,

50 x 105, 50 x 195 – 85 mm cover

 

 Discover the range

ALUMINIUM TRUNKING

SNAP-ON VERSION (45 MM COVER)

- Can be equipped with Mosaic power and data sockets by simply clipping the mechanisms on the trunking, with no additional support
- Adjustable angles between 80° and 120°
- Available in two sizes : 50 x 85 and 50 x 130 mm


 Discover the range
 



cctv4-1.jpg

                                                                            

 

 

cctv4-1.jpg

 

 

 

 

 

 

"UNIVERSAL" VERSION"

- Allow integration of many different ranges of wiring devices form Mosaic and Arteor to Synergy and Mallia
- Perfect appearance thanks to the finishing accessories
- Available in 7 sizes: from 50 x 105 to 65 x 195 with 65, 85 or 130 mm cover

 

 Discover the range