Supply invertors answer the double need of continuity of service and greater safety (security). Traditionally used in hospitals, public buildings, and industries with continuous manufacturing processes, airports and military applications, supply invertors become increasingly required for new applications such as telecommunications and computing treatment or in the management of energy sources, notably those say "renewable energies".

Supply invertors answer the double need of continuity of service and greater safety (security). Traditionally used in hospitals, public buildings, and industries with continuous manufacturing processes, airports and military applications, supply invertors become increasingly required for new applications such as telecommunications and computing treatment or in the management of energy sources, notably those say "renewable energies".

 

FLEXIBLE
CONFIGURATIONS

 

1. Stand-by power supply (without load
shedding)
2. Stand-by power supply (with load
shedding)
3. Dual power supply (total power)
4. Dual power supply (reduced power
with priority loads)

 

EASY TO INSTALL MECHANICAL
INTERLOCK SYSTEM

 

Mechanical interlock is set up using
cables and a mechanical interlock device
and can interlock 2 or 3 devices, which
may be different type in a vertical or
horizontal configuration.
The interlock device is mounted on the
right-hand side of the air circuit breaker.

 

AUTOMATIC SUPPLY
INVERTORS

 

The Legrand automatic control unit
allows to easily manage the automatic
switching of two sources. Controlled by a
microprocessor, the unit is fully
programmable. All the parameters are
adjustable: values of the thresholds of
tension, temporization between
switching, starting up of a generator…