The weatherproof seal (IP 66) and strength (IK10) of Atlantic-E enclosures means that they can be installed on a wide range of sites where there are no excessive corrosion stresses, in both industrial and commercial applications: warehouses, outdoor car parks, campsites, shopping centres, etc.

The weatherproof seal (IP 66) and strength (IK10) of Atlantic-E enclosures means that they can be installed on a wide range of sites where there are no excessive corrosion stresses, in both industrial and commercial applications: warehouses, outdoor car parks, campsites, shopping centres, etc.

ATLANTIC-E METAL ENCLOSURES

 

 

 Atlantic-E
brochure