New DMX³ ACBs - Optimized performance up to 6300 A. Efficient protection and control for all type of buildings.

 

 

 

New DMX³ ACBs - Optimized performance up to 6300 A. Efficient protection and control for all type of buildings.

 

 

 

Optimized performance up to 6300 A

Optimized performance up to 6300 A

      The range covers: - 8 rated currents, between 800 A and 6 300 A. - 3 breaking capacities 50 kA, 65 kA and 100 kA.     DMX³ air circuit breakers and DMX³-I isolating switches are available in two frame sizes, in fixed and draw-out version.  
Learn more
Precise and user friendly LCD tripping units

Precise and user friendly LCD tripping units

  Besides their easy mounting and connection, strength and good continuity of operation, 3 types of electronic units allow precise adjustment of different limits for current values and time delay. The result is an efficient protection against electrical faults while maintaining total discrimination with downstream breakers. The LCD display lets you monitor the measured current values and informs you on fault adjustment and log (the cause of last trip and maintenance operatio
Learn more
Fast clipping control accessories

Fast clipping control accessories

  You can remotely control the DMX³ thanks to its range of accessories: shunt trips, undervoltage releases, motor operators and closing coils. All the control accessories are simply clipped on to the front panel of the circuit breaker, which is especially configured in order to facilitate the clipping. Every type of accessory is compatible with its own location, in order to avoid any possible mistake.  
Learn more
Connection: Maximum adaptability

Connection: Maximum adaptability

Connection: maximum adaptability. Each version of DMX³ (fixed pr draw-out) is equipped with rear terminals for connection with bars. You can easily change connection type according to your needs.
Learn more
Continuity of service and increased safety

Continuity of service and increased safety

Supply invertors answer the double need of continuity of service and greater safety (security). Traditionally used in hospitals, public buildings, and industries with continuous manufacturing processes, airports and military applications, supply invertors become increasingly required for new applications such as telecommunications and computing treatment or in the management of energy sources, notably those say "renewable energies".
Learn more
Be free to choose XL[sup]3[/sup] fully adaptable enclosure

Be free to choose XL3 fully adaptable enclosure

It is very easy to create the configuration you want thanks to the different available sizes of XL³ 4000 and 6300 enclosures: 2 widths, 3 depths, and 2 heights for XL³ 4000 and 1 width, 3 depth, and 1 height for XL³ 6300. A full range of accessories, such as dedicated fixing plates and faceplates, facilitates the integration of DMX³ devices inside XL³ enclosures.
Learn more

 
 
 

 Download the catalogue